OSPE electrohydraulic steering valves
The compact OSPE electrohydraulic steering valve is suitable for applications with conventional steering wheels, steering pressures up to 210 bar [3,045 psi], and flow capacities up to 50 l/min [13.2 US gal/min]. Its compatibility with proven technology ensures repeatable high performance and precision for smarter and safer steering.
Features and benefits
- Compact one-casting valve, improves integration even in tight spaces
- Integrated safety and steering controller with interface to auto guidance (GPS), joystick, and electric steering wheel
- Compliant with all current legislations and safety standards – SIL 2, AgPLd, Cat 3
- Integrated priority valve
- Electric disengage of electrohydraulic steering (e.g., auto guidance)
- Superior steering performance and safety with precise handling and control under all conditions
- Load-sensing steering system with integrated LS resolver (PVFC-valve)
Applications
- Agriculture
- Construction
- Road building
- Material handling applications