Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional information | NN | No additional info |
| Anti-cavitation valves | A | With anti-cavitation valves |
| AUX port | N | Not available |
| Check valve in P and LS | A | Check valve in P and LS |
| Circuit type | LSNN | Load sense non reaction |
| Cut off coil connector | D | Deutsch |
| Cut off coil voltage | 12 | 12 VDC |
| Dynamic orifice | 09 | 0.9 mm dyn. orifice |
| EF port | P | Plastic plug |
| Electrohydraulic flow, nominal | 30 | 30 L/min |
| Emergency steering displ. | NNN | Single displacement |
| Excess flow | EF | Excess flow available |
| Firmware package | NN | Not applicable |
| Firmware revision | 202 | 2.02 |
| Firmware type | AA | Standard |
| First gear size | 315 | 315 |
| Gear set type | N | Single |
| Gearset option | R | Regular |
| Housing type | SR | SEHS |
| Housing variant | 1604 | 1604 |
| Integrated priority valve | 90 | 90 L/min |
| Integrated priority valve type | D | Dynamic |
| Integrated PV spring | 07 | 7 bar spring |
| Label | DS | Danfoss Standard Label |
| LS front port | P | Plastic plug |
| LS orifice | 12 | 1.2 mm LS orifice |
| LS side port | S | Steel plug |
| Number of edges | A | 2 edge |
| P Spool | A900911 | A900911 |
| P-LS orifice | NN | NN |
| Paint | PB | Painted black |
| Ports sizing | MM | M22, M18, M12 |
| Ports standard | A | ISO 6149-1 |
| PP orifice | 11 | 1.1 mm PP orifice |
| Product Label | DS | Danfoss Standard Label |
| Product Type | OSPE | OSPE |
| PVE actuator | CLSA | PVED-CLS s5 Deutsch (SIL2) |
| Relief valve setting | 200 | 200-210 Bar |
| Relief valve Y/N | Y | Present |
| Second gear size | NNN | NNN |
| Shock valves setting | 250 | 250-270 Bar |
| Shock valves Y/N | Y | Present |
| Software ID | SWID005455 | SWID005455 |
| Special feature | NN | None |
| Spool/Sleeve Set | HH | High dynamic (240-500 ccm) |
| Spool/sleeve set centering spr | AA | Regular (11004855) |
| Spool/sleeve set type | C | C type |
| Steering column interface type | M | 4x M10x1.5 bolt holes for colu |
| Total steering displacement | 315 | 315 ccm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
