OSPC hydraulic steering units
Available in both open-center and load-sensing models, our OSPC steering units feature a low steering torque of 0.8 Nm to 3.0 Nm [7.1 lb-in to 26.6 lb-in] and back pressure capabilities up to 40 bar [580 psi].
Features and benefits
- Low noise
- Good steering controlability
- Low steering torque from 0.8 Nm to 3.0 Nm [7.08 lbf-in to 26.6 lbf-in]
- High back pressure up to 40 bar [580 psi]
- One or several built-in valve functions possible including pressure relief, shock, and suction in L + R and check valve in P and LS
Applications
- Small tractors
- Backhoe loader
- Road building machinery
- Combines and harvesters
Specifications
Ambient temperature | -30°C to 60°C [-22°F to 140°F] |
Permissible surface temperature (non-activated unit) | 120°C [248°F] for 20 minutes |
Permissible oil temperature | -30°C to 100°C [-22°F to 212°F] |
Recommended oil temperature | 30°C to 60°C [86°F to 140°F] |
Oil viscosity | 10 mm2/s to 1000 mm2/s [59 SUS to 4,629 SUS] |
Recommended oil viscosity | 12 mm2/s to 80 mm2/s [66 SUS to 370 SUS] |
Maximum contamination (ISO 4406) | ON/OR 22/20/17 LS/CN/PB 21/19/16 |
Maximum temperature difference from other hydraulics | Δ10°C [Δ18°F] |
Normal steering torque | 0.8 Nm to 3.0 Nm [7.08 lb-in to 26.55 lb-in] |
Maximum manual steering torque | 120 Nm [1,062 lb-in] |
Maximum momentary load steering torque | 240 Nm [2,124 lb-in] |
For more information, see Technical Information -- Steering: OSPB, OSPC, OSPD Open Center and OSPB.