Danfoss logo
OSPC hydraulic steering units-product-category

OSPC hydraulic steering units

Available in both open-center and load-sensing models, our OSPC steering units feature a low steering torque of 0.8 Nm to 3.0 Nm [7.1 lb-in to 26.6 lb-in] and back pressure capabilities up to 40 bar [580 psi].

Features and benefits

  • Low noise
  • Good steering controlability
  • Low steering torque from 0.8 Nm to 3.0 Nm [7.08 lbf-in to 26.6 lbf-in]   
  • High back pressure up to 40 bar [580 psi] 
  • One or several built-in valve functions possible including pressure relief, shock, and suction in L + R and check valve in P and LS

Applications

  • Small tractors
  • Backhoe loader
  • Road building machinery
  • Combines and harvesters 

Specifications

Ambient temperature-30°C to 60°C [-22°F to 140°F]
Permissible surface temperature (non-activated unit)120°C [248°F] for 20 minutes
Permissible oil temperature-30°C to 100°C [-22°F to 212°F]
Recommended oil temperature30°C to 60°C [86°F to 140°F]
Oil viscosity10 mm2/s to 1000 mm2/s [59 SUS to 4,629 SUS]
Recommended oil viscosity12 mm2/s to 80 mm2/s [66 SUS to 370 SUS]
Maximum contamination (ISO 4406)ON/OR 22/20/17

LS/CN/PB 21/19/16

Maximum temperature difference from other hydraulicsΔ10°C [Δ18°F]
Normal steering torque0.8 Nm to 3.0 Nm [7.08 lb-in to 26.55 lb-in]
Maximum manual steering torque120 Nm [1,062 lb-in]
Maximum momentary load steering torque240 Nm [2,124 lb-in]

For more information, see Technical Information -- Steering: OSPB, OSPC, OSPD Open Center and OSPB.