Danfoss logo
OLS high-flow priority valves-product-category

OLS high-flow priority valves

Our OLS high-flow priority valves are used to give a steering system the highest priority when both it and the working hydraulics are supplied with oil from a single pump. These valves are used in conjunction with Danfoss steering units in load-sensing steering systems with pump flows between 40 l/min and 320 l/min [10.6 US gal/min and 84.5 US gal/min] and pressures up to 350 bar [5,076 psi].

 Features and benefits 

  • High performance and wide flow range  
  • Low pressure drop and a low noise level  
  • Available in an OLSA version for flange mounting on the steering unit and an OLS version for in-line installation between pump and steering unit 
  • Common supplier for steering units and priority valves brings best performance; OSP and OLS are designed to match 
  • Best-in-class integration even in tight areas due to compact design and easy connectivity 

Applications 

  • Forklifts 
  • Mowers and sweepers
  • Tractors and combine harvesters
  • Wheel loaders 
  • Excavators and graders
  • Sprayers 
  • Container trucks 

Specifications

Ambient temperature-30°C to 60°C [-22°F to 140°F]
Permissible surface temperature (non-activated unit)120°C [248°F] for 20 minutes
Permissible oil temperature-30°C to 100°C [-22°F to 212°F]
Recommended oil temperature30°C to 60°C [86°F to 140°F]
Oil viscosity10 mm2/s to 1000 mm2/s [59 SUS to 4,629 SUS]
Recommended oil viscosity12 mm2/s to 80 mm2/s [66 SUS to 370 SUS]
Maximum contamination (ISO 4406)ON/OR 22/20/17

LS/CN/PB 21/19/16

Maximum temperature difference from other hydraulicsΔ10°C [Δ18°F]
Normal steering torque0.8 Nm to 3.0 Nm [7.08 lb-in to 26.55 lb-in]
Maximum manual steering torque120 Nm [1,062 lb-in]
Maximum momentary load steering torque240 Nm [2,124 lb-in]

See Technical Information for more information.