BDU transmissions-product-category

BDU transmissions

Our BDU transmissions are available in three sizes, with displacement between 10 cm3 and 21 cm3 [0.37 in3 and 1.28 in3]. They contain variable-displacement pumps and fixed-displacement motors, both of which feature axial piston designs and spherical-nosed pistons.

Features and benefits

  • Complete transmission family for small vehicle applications
  • PTO capability on “Z” style transmission 
  • Cost-effective, compact, lightweight design 
  • Low-noise
  • High efficiency 

Applications

  • Rice planter
  • Tractor
  • Walk-behind mower
  • Snow blower
  • Other small agricultural machines

Specifications

ModelDisplacement cm3 [in3]Max. working pressure bar [psi]Rated input speed rpmMax. output torque (theoretical) Nm [lbf-in]
BDU-10S10 [0.61]150 [2,185]3,00023.4 [208]
BDU-10L10 [0.61]150 [2,185]3,00023.4 [208]
BDU-21L21 [1.28]150 [2,185]3,60049.2 [436]
BDU-21H21 [1.28]210 [3,059]3,60072.1 [639]

For more information, see Technical Information.