Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Displacement & block type | 21C | 021 cc/rev displacement at maximum angle, Z-shaft, center sectionmounting |
| B: Rotation | L | Counter-clockwise rotation |
| C: Valve plate pump | A | CP6.5 0.8 deg index valve plate |
| D: Control arm position | R | Right side, from input shaft view |
| E: Control arm configuration | H | H: 15mm OD w/ 12mm flat 6mm ho |
| F: Pump shaft configuration (input shaft/PTO shaft) | KA | KA: KEY 17MM OD, JIS 22T |
| H: Output shaft configuration | C | C: JIS 18T 15MM OD |
| J: Centersection configuration | D | D: DR 8MM, CHG 6MM X2 |
| K: Charge pump displacement | N | None |
| L: Charge relief setting | 07 | Charge Pressure Relief Setting 7 bar |
| M: Bypass valve | N | None |
| N: Check & relief valve (left-hand side viewing from housing) | 25N | High Pressure Relief Valve 250 bar [3625 psi] |
| P: Check & relief valve (right-hand side viewing from housing) | 25B | 25B: 250BAR W/ 0.7MM ORIFICE×2 |
| Series | LDU | LDU Product |
| Y: Special hardware feature | NNN | Standard |
| Z: Paint and nametag | NNN | No Paint, Danfoss Nametag, Standard Layout |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |