LDU transmissions-product-category

LDU transmissions

An LDU hydrostatic transmission features a U-style layout and contains a closed-circuit variable-displacement piston pump with direct displacement control (DDC) and a fixed motor. Optimized for performance, size, and cost to meet the demands of today's mobile applications, these transmissions are available with displacements between 20 cm3 and 31.5 cm3 [1.22 in3 and 1.92 in3].

Features and benefits

  • Easy-to-use design as a complete hydrostatic transmission package for turf care machines and compact utility tractors up to 26 kW [35 PS]
  • Compact design 
  • Single housing with Z-shaft configuration 
  • Bypass valve to allow the vehicle to be towed 
  • Best-in-class efficiency, featuring female piston and male slipper design; overall efficiency of approximately 80% is possible 
  • Improved kit life, higher duty cycle capability while providing the most compact design in this class of hydrostatic transmission 
  • Low trunnion operating force

Applications

  • Turf care machines 
  • Compact utility tractors

Specifications

Model Displacement (cm3) [in3] Max working pressure (bar) [psi] Rated input speed (rpm) Theoretical max output torque (Nm) [lb in]
LDU2020 [1.22]300 [4,350]3,40096.0 [850]
LDU21C21 [1.28]250 [3,626]3,60085.0 [752]
LDU2424 [1.46]300 [4,350]3,400114.0 [1,010]
LDU3231.5 [1.92]300 [4,350]3,200153.0 [1,354]
323231.5 [1.92]300 [4,350]3,200150.0 [1,328]