Danfoss logo
EH series electrohydraulic cylinders-product-category

EH series electrohydraulic cylinders

Danfoss electrohydraulic cylinders (EH series) simplify your supply chain by combining a high-performance cylinder, a precision feedback transducer, and a control valve mounted in a single package. For advanced closed-loop motion control, Danfoss valves can be mounted onto the configured cylinder and adjusted to your precise specifications.

Features 

  • Machined manifold 
  • Precision solid state position transducer 
  • Optional cast aluminum transducer cover 
  • Case hardened, hard chrome-plated piston rod 
  • Application-specific rod cartridge and seal assembly 
  • Application-specific piston sealing system 

Benefits 

  • Provides significant cost savings over custom assemblies 
  • Simplifies and speeds installation and maintenance 
  • Eliminates leaks and piping problems 
  • Offers maximum durability and extended seal life 
  • Helps eliminate waste and increase production 
  • Enables distributors and OEMs to source cylinder and control valve from a single supplier 

Applications 

  • Press manufacturing  
  • Alternative energy  
  • Forestry  
  • Civil  
  • Oil and gas 
  • Processing 
  • Aerospace 

Explore Danfoss EH series configurations here.