EH series electrohydraulic cylinders
Danfoss electrohydraulic cylinders (EH series) simplify your supply chain by combining a high-performance cylinder, a precision feedback transducer, and a control valve mounted in a single package. For advanced closed-loop motion control, Danfoss valves can be mounted onto the configured cylinder and adjusted to your precise specifications.
Features
- Machined manifold
 - Precision solid state position transducer
 - Optional cast aluminum transducer cover
 - Case hardened, hard chrome-plated piston rod
 - Application-specific rod cartridge and seal assembly
 - Application-specific piston sealing system
 
Benefits
- Provides significant cost savings over custom assemblies
 - Simplifies and speeds installation and maintenance
 - Eliminates leaks and piping problems
 - Offers maximum durability and extended seal life
 - Helps eliminate waste and increase production
 - Enables distributors and OEMs to source cylinder and control valve from a single supplier
 
Applications
- Press manufacturing
 - Alternative energy
 - Forestry
 - Civil
 - Oil and gas
 - Processing
 - Aerospace