![Electrohydraulic cylinders - EH series-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F238819%2FID443531243544-0101.jpg&w=3840&q=75)
Electrohydraulic cylinders - EH series
Danfoss electrohydraulic cylinders (EH series) simplify your supply chain by combining a high-performance cylinder, a precision feedback transducer, and a control valve mounted in a single package. For advanced closed-loop motion control, Danfoss valves can be mounted onto the configured cylinder and adjusted to your precise specifications.
Features
- Machined manifold
- Precision solid state position transducer
- Optional cast aluminum transducer cover
- Case hardened, hard chrome-plated piston rod
- Application-specific rod cartridge and seal assembly
- Application-specific piston sealing system
Benefits
- Provides significant cost savings over custom assemblies
- Simplifies and speeds installation and maintenance
- Eliminates leaks and piping problems
- Offers maximum durability and extended seal life
- Helps eliminate waste and increase production
- Enables distributors and OEMs to source cylinder and control valve from a single supplier
Applications
- Press manufacturing
- Alternative energy
- Forestry
- Civil
- Oil and gas
- Processing
- Aerospace
Products shown: 0