Electric systems
Our electric system solutions are optimized and packaged for use in specific vehicle functions. They are fully tested and validated to ensure compatibility with the design and configuration of your application.
Features and benefits
- Increased power density
- Peak efficiency up to 95%
- Compact packaging size
- Easy installation
- Low energy consumption and environmentally sound
Applications
- Fire trucks
- eBuses
- Scissor lift
- Boom lift
- Hydraulic station
- Cranes
- Dump trucks
Products shown: 5
ED3 charger
The ED3 offers fast, easy access to charging power, delivering 43 kilowatts, the highest AC charging power available. This allows heavy-duty electric vehicles to be charged overnight using readily available AC power outlets, facilitating quick deployment while minimizing charging infrastructure costs.
ePowerpack
The ePowerpack is part of the Danfoss low-voltage electrification portfolio. Consisting of a high-performance interior permanent magnet motor and a high-power, air-cooled converter with a full-feature digital signal processor, it is designed for maximal efficiency and compactness. Variants include optional gear pumps with power settings that can be changed using software.
eTraction system
Consisting of an electric motor paired with a traction inverter, the durable eTraction system provides more than 95% system efficiency and was specifically designed for heavy-duty commercial electric vehicle applications. It provides the highest continuous power and torque in its class, and its scalable design future-proofs diverse EV/HEV/PHEV platforms while ensuring functional safety. It pairs with various transmissions and integrates into eAxles to optimize drive train efficiency, increase vehicle range, and minimize total cost of ownership.