Joysticks
A complete range of modular PLUS+1® compliant joysticks is available for use with our intelligent mobile control solutions, and several rugged hydraulic joysticks are available to provide precise machine control. Endless configuration possibilities and ergonomic designs enable the smooth and comfortable operation of your light or heavy-duty vehicles.
Features and benefits
- Many grip, body, pressure, sensor, and output options
- Excellent control and reliability
- Rugged yet ergonomic designs
- High IP ratings
- Operating lives measured in millions of cycles
Applications
- Agriculture
- Construction
- Forestry
- Heavy machinery
- Oil and gas
- Road building
- Special vehicles
Products shown: 5