Remote control transmitters
The transmitter is the interface used to control the machine. Our handheld and console-box transmitters provide you with the latest technology and can be adapted for many applications such as mobile hydraulics and industrial overhead cranes. Many products suitable for explosive environments are also available.
Ikontrol family
- Part of the PLUS+1® line of remote controls
- Robust design
- High impact resistance
- Innovative ergonomics
New handheld transmitters
- Represent the next generation of handheld transmitters
- Designed to meet modern market demands
T70 explosion-proof family
- Can be used in difficult environments
- Designed for safety
T70 handheld transmitters
- Robust
- Designed for industrial applications
- Time tested
Ik1-G transmitter
- High resistance to impacts
- Innovative ergonomics
- Non-slip pistol-grip handle
Products shown: 5