Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.440 |
| A dimension MM | 36.600 |
| Angle shape | Straight |
| Catalog Item | 110-03501 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Air Brake Connector |
| Hose cut off factor IN | 0.470 |
| Hose cut off factor MM | 11.938 |
| Hose size | -8 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.540 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 1.440 |
| Product length mm | 36.576 |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789326669 |
