Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.140 |
| A dimension MM | 28.956 |
| Angle shape | Straight |
| Catalog Item | 1214-4S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Finish plating | Zinc plating |
| Hose size | -4 |
| Inside diameter IN | 1.940 |
| Inside diameter MM | 49.276 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 1.140 |
| Product length mm | 28.956 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Reusable socket hex IN | 0.750 |
| Reusable socket hex MM | 19.050 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
