Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.780 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Catalog Item | 220552-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End type 1 | Female USF Swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.790 |
| Hose cut off factor MM | 20.066 |
| Hose size | -8 |
| Inside diameter IN | 0.515 |
| Inside diameter MM | 13.080 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.590 |
| Product length mm | 65.786 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | Power Steering Reusable |