Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 33806-B-BG |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | EC038 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Reusable |
| Hose size | -6 |
| Inside diameter IN | 0.7900 |
| Inside diameter MM | 20.0660 |
| Product height in | 1.063 |
| Product length in | 1.125 |
| Product material | Brass |
| Product width in | 1.063 |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
