Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.125 |
| A dimension MM | 28.580 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 33806-B |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.987 |
| Inside diameter IN | 0.798 |
| Inside diameter MM | 20.280 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 1.130 |
| Product length mm | 28.702 |
| Product material | Brass |
| Product width in | 1.060 |
| Product width mm | 26.924 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975061930 |
| Proposition 65 | Cancer and Reproductive Harm |
