Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.260 |
| Angle shape | Straight |
| Backup hex size IN | 0.969 |
| Backup hex size MM | 24.606 |
| Brand | Danfoss |
| Catalog Item | 33806B-Y34 |
| Construction Style | Reusable |
| End connection hex size IN | 0.969 |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Inside diameter IN | 0.278 |
| Inside diameter MM | 7.061 |
| Product height in | 1.062 |
| Product height mm | 26.987 |
| Product length in | 4.720 |
| Product length mm | 119.888 |
| Product material | Brass |
| Product width in | 1.062 |
| Product width mm | 26.987 |
| Reusable socket hex MM | 26.987 |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975062012 |
