Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.969 |
| Backup hex size MM | 24.606 |
| Brand | Danfoss |
| Construction Style | Reusable |
| End connection hex size IN | 0.969 |
| Hex size 2 IN | 0.969 |
| Hex size 2 MM | 24.606 |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.360 |
| Inside diameter IN | 0.278 |
| Inside diameter MM | 7.061 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975062043 |
