Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.950 |
| A dimension MM | 49.530 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | 33806P-108 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.890 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 6.985 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | Brass |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975711415 |
