Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.366 |
| A dimension MM | 34.696 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 33808P-408-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC038 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.336 |
| Product length mm | 33.934 |
| Product material | Brass |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | 338 P |
| Thread sealant | No |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
