Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.355 |
| A dimension MM | 34.420 |
| Angle shape | Straight |
| Brand | Danfoss |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -6 |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hose cut off factor IN | 0.380 |
| Hose cut off factor MM | 9.650 |
| Inside diameter IN | 0.475 |
| Inside diameter MM | 12.060 |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Brass |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975473481 |
