Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.360 |
| A dimension MM | 34.544 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.600 |
| Hose cut off factor MM | 66.040 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056672 |
