Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.410 |
| A dimension MM | 61.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | EJ7236-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hoses | 15311531A |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End size 1 | -8 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.800 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.410 |
| Product length mm | 61.214 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Thread size 1 | 1/2-14 NPTF |