Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.558 |
| A dimension MM | 39.573 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.000 |
| Catalog Item | FC2684-1210B |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.230 |
| Hose cut off factor MM | 5.842 |
| Hose size | -10 |
| Inside diameter IN | 0.645 |
| Inside diameter MM | 16.383 |
| Product height in | 1.365 |
| Product height mm | 34.671 |
| Product length in | 1.558 |
| Product length mm | 39.573 |
| Product material | Brass |
| Product width in | 1.365 |
| Product width mm | 34.671 |