Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.355 |
| A dimension MM | 59.820 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Catalog Item | FW1377-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.359 |
| Hose cut off factor MM | 34.518 |
| Hose size | -10 |
| Inside diameter IN | 0.375 |
| Inside diameter MM | 9.500 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.355 |
| Product length mm | 59.817 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | 1/2-14 NPTF |