Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
Air brake hose and fittings
Air brake hose
2643665R2
2-TB,PARALLEL,5/32 NYL,in
2643665R2
Catalog item:
2643665R2
Where to buy
Export PDF
Tools
Add to comparison
2643665R2
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Bend radius min (inch)
1.000
Bend radius min (mm)
25.400
Brand
Synflex by Danfoss
Catalog Item
2643665R2
Outside diameter (inch)
0.16
Outside diameter (mm)
3.96
Package form
Reel