Product specifications
Characteristic | Value |
|---|---|
| Application | Pneumatic |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Synflex Eclipse by Danfoss |
| Burst pressure (bar) | 66 |
| Burst pressure (psi) | 950 |
| Catalog Item | 3270-0812-0050 |
| Color | Black |
| Conductivity | Non-conductive |
| Cover material | Nitrile (NBR) |
| Fixed Length | 15.200 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.50 |
| Outside diameter (mm) | 12.70 |
| Reinforcement material | Fiber |
| Series | 3270 Series |
| Size | -8 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.38 |
| Tube wall thickness (mm) | 9.65 |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 238 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |