Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Catalog Item | 4228-57594-001 |
| Fixed Length | 152.400 |
| Inside diameter (inch) | 0.17 |
| Inside diameter (mm) | 4.32 |
| Outside diameter (inch) | 0.25 |
| Outside diameter (mm) | 6.35 |
| Package form | Cut length |
| Size | -2 |
| Tube wall thickness (inch) | 0.08 |
| Tube wall thickness (mm) | 2.03 |