Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 3.540 |
| Bend radius min (mm) | 89.920 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 60 |
| Burst pressure (psi) | 870 |
| Catalog Item | 4234-1550B-C0050 |
| Certifications | ISO 7628 |
| Color | Black |
| Compliances | DIN 73378DIN 74324-1 |
| Construction | Extruded |
| Cover material | Polyamide (PA) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.47 |
| Inside diameter (mm) | 12.00 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.59 |
| Outside diameter (mm) | 15.00 |
| Reinforcement material | Fabric |
| Series | 4234 Series |
| Size | -15 |
| Tube material | Polyamide (PA) |
| Working pressure max (bar) | 12 |
| Working pressure max (psi) | 180 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |