Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Catalog Item | 4234-1660B-C0100 |
| Color | Black |
| Cover material | Polyamide (PA) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.47 |
| Inside diameter (mm) | 12.00 |
| Outside diameter (inch) | 0.63 |
| Outside diameter (mm) | 16.00 |
| Series | 4234 Series |
| Tube material | Polyamide (PA) |