Product specifications
Characteristic | Value |
|---|---|
| Application | AirFuel |
| Bend radius min (inch) | 1.250 |
| Bend radius min (mm) | 31.750 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Catalog Item | 4245-025C6 |
| Color | Black |
| Conductivity | Non-conductive |
| Construction | 1 Ply braid |
| Cover material | Thermoplastic |
| Inside diameter (inch) | 0.09 |
| Inside diameter (mm) | 2.29 |
| Outside diameter (inch) | 0.16 |
| Outside diameter (mm) | 4.06 |
| Reinforcement material | Fabric |
| Tube material | Thermoplastic |
| Tube wall thickness (inch) | 0.09 |
| Tube wall thickness (mm) | 2.29 |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628026604 |
