Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 0.750 |
| Bend radius min (mm) | 19.050 |
| Brand | Synflex Eclipse by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Catalog Item | 4245-0330-1000 |
| Compliances | SAE J1131SAE J2494-2SAE J2494-3SAE J844 |
| Construction | Extruded |
| Inside diameter (inch) | 0.12 |
| Inside diameter (mm) | 2.97 |
| Outside diameter (inch) | 0.18 |
| Outside diameter (mm) | 4.57 |
| Reinforcement material | Yarn |
| Size | -3 |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 0.89 |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146095343 |