Synflex Eclipse by Danfoss 4245 series airbrake hose and tubing (Blue)

AB Tubing Blue 1/4 OD ECLIPSE 1000 FT

4245-0416-1000


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
ApplicationFuel
Bend radius min (inch)1.000
Bend radius min (mm)25.400
BrandSynflex Eclipse by Danfoss
Burst pressure (bar)83
Burst pressure (psi)1200
ColorBlue
CompliancesSAE J844
Conditional temp rangeAir Brake -40C to 93C
ConductivityNon-conductive
ConstructionExtruded
Cover materialThermoplastic
Impulse cycle (cycles)125000
Inside diameter (inch)0.17
Inside diameter (mm)4.30
Lay line styleInk jet
Length (in)12000.00000
Outside diameter (inch)0.25
Outside diameter (mm)6.40
Package formReel
Qualified hose fittingsPush to connect
Reinforcement materialYarn
Series4245 Series
Size-4
Tube materialNylon 12
Tube wall thickness (inch)0.04
Tube wall thickness (mm)1.02
Working pressure max (bar)21
Working pressure max (psi)300
Working temperature max (C)121
Working temperature max (F)250.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC639789335876