Danfoss logo
Air brake hose-product-category

Air brake hose

The special nylon blend used in our hoses provides light weight, superior flexibility, ease of cutting, and exceptional durability while powerfully resisting oil, grease, gas, fuel, salt, moisture, and chemicals.

Features and benefits 

  • Multi-layer designs and proprietary thermoplastic materials 
  • Specifications that exceed SAE/DOT standards and stringent OEM customer requirements 
  • Superior abrasion resistance 
  • Ease of cutting 
  • Enhanced flexibility and extension 
  • Optimized flow performance 
  • UV stabilization and thermoformability 

Applications 

  • Truck air brake systems 
  • Trailer air brake systems 
  • Auxiliary air systems 
  • Formed tubes (tubing only) 
  • Formed and straight air brake harness assemblies (tubing only)