Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Buses |
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Danfoss |
| Burst pressure (bar) | 175 |
| Burst pressure (psi) | 2500 |
| Catalog Item | FC555-12 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.64 |
| Inside diameter (mm) | 16.30 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 1.15 |
| Outside diameter (mm) | 29.21 |
| Package form | Bulk |
| Product height in | 0.640 |
| Product height mm | 16.300 |
| Product width in | 0.640 |
| Product width mm | 16.300 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Fabric |
| Series | FC555 Series |
| Size | -12 |
| Tube material | Nylon 11 |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 275.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |
