Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius min (inch) | 7.670 |
| Bend radius min (mm) | 194.810 |
| Brand | Danfoss |
| Burst pressure (bar) | 172 |
| Burst pressure (psi) | 2500 |
| Catalog Item | GA494-20 |
| Certifications | SAE J2064 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Impulse cycle (cycles) | 200000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.13 |
| Inside diameter (mm) | 28.60 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.51 |
| Outside diameter (mm) | 38.35 |
| Package form | Bulk |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | GA494 Series |
| Size | -20 |
| Tube material | Chlorobutyl (CIIR) |
| Tube wall thickness (inch) | 0.19 |
| Tube wall thickness (mm) | 4.82 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 28.00 |
| Working pressure max (bar) | 34 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 120 |
| Working temperature max (F) | 248.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
