Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air conditioning |
| Bend radius min (inch) | 6.300 |
| Bend radius min (mm) | 160.000 |
| Brand | Danfoss |
| Burst pressure (bar) | 175 |
| Burst pressure (psi) | 2550 |
| Catalog Item | GA494H-16 |
| Color | Black |
| Compliances | ISO 1402 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Impulse cycle (cycles) | 200000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.87 |
| Inside diameter (mm) | 22.20 |
| Lay line style | Embossed |
| Outside diameter (inch) | 1.24 |
| Outside diameter (mm) | 31.50 |
| Package form | Bulk |
| Product height in | 0.900 |
| Product height mm | 22.800 |
| Product width in | 0.900 |
| Product width mm | 22.800 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Brass plated steel wire |
| Series | GA494H Series |
| Size | -16 |
| Tube material | Synthetic Rubber |
| Vacuum rating (inHg) | 25 |
| Vacuum rating (mmHg) | 635.00 |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 120 |
| Working temperature max (F) | 248.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
