Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Refrigeration |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Danfoss |
| Burst pressure (bar) | 140 |
| Burst pressure (psi) | 2000 |
| Catalog Item | GH001-10-050BX |
| Color | Black |
| Compliances | SAE J3062 Type C Class I |
| Conditional temp range | Oil -50F to 302F |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | EPDM |
| Inside diameter (inch) | 0.53 |
| Inside diameter (mm) | 13.50 |
| Lay line style | Ink jet |
| Length (in) | 600.00000 |
| Length (mm) | 15240.00000 |
| Outside diameter (inch) | 0.80 |
| Outside diameter (mm) | 20.32 |
| Package form | Box |
| Product height in | 0.530 |
| Product height mm | 13.500 |
| Product width in | 0.530 |
| Product width mm | 13.500 |
| Qualified hose fittings | FJ |
| Reinforcement material | Fabric |
| Series | GH001 Series |
| Size | -10 |
| Tube material | Polyamide (PA) |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 140 |
| Working temperature max (F) | 284.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |