Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air conditioning |
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 175 |
| Burst pressure (psi) | 2500 |
| Catalog Item | GH134-8 |
| Color | Black |
| Compliances | SAE J2064 Type E, Class 1 |
| Conditional temp range | -46C [-50F] Intermittently |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chloroprene (CR) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.42 |
| Inside diameter (mm) | 10.70 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.72 |
| Outside diameter (mm) | 18.30 |
| Package form | Bulk |
| Product height in | 0.420 |
| Product height mm | 10.700 |
| Product width in | 0.420 |
| Product width mm | 10.700 |
| Qualified hose fittings | E-Z Clip |
| Reinforcement material | Fabric |
| Series | GH134 Series |
| Size | -8 |
| Tube material | Polyamide (PA) |
| Tube wall thickness (inch) | 0.29 |
| Tube wall thickness (mm) | 7.37 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.00 |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
