Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Air conditioning |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 102.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 120 |
| Burst pressure (psi) | 1750 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conditional temp range | 248F with R12257F with R134a |
| Construction | 1 Ply braid |
| Cover material | Butyl (IIR) |
| Inside diameter (inch) | 0.64 |
| Inside diameter (mm) | 16.30 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.95 |
| Outside diameter (mm) | 24.13 |
| Package form | Bulk |
| Product height in | 0.640 |
| Product height mm | 16.300 |
| Product width in | 0.640 |
| Product width mm | 16.300 |
| Qualified hose fittings | 757 E |
| Reinforcement material | Fabric |
| Series | H757 Series |
| Size | -12 |
| Tube material | Chloroprene (CR) |
| Tube wall thickness (inch) | 0.16 |
| Tube wall thickness (mm) | 3.94 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522085618 |
