Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.880 |
| A dimension MM | 22.352 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00500-03XZ |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End size 1 | -3 |
| Finish plating | Zinc plating |
| Hose size | -3 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 0.880 |
| Product length mm | 22.352 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Series | Winner 2-Piece |