Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.890 |
| A dimension MM | 22.606 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00500-08XZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.740 |
| Inside diameter MM | 18.796 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 1.090 |
| Product length mm | 27.686 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Series | Winner 2-Piece |