Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 46.990 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00500-22XZ |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Crimp |
| End size 1 | -22 |
| Finish plating | Zinc plating |
| Hose size | -22 |
| Inside diameter IN | 1.670 |
| Inside diameter MM | 42.418 |
| Product height in | 2.050 |
| Product height mm | 52.070 |
| Product length in | 1.850 |
| Product length mm | 46.990 |
| Product material | Carbon steel |
| Product width in | 2.050 |
| Product width mm | 52.070 |
| Series | Winner 2-Piece |