Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.140 |
| A dimension MM | 28.956 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00518-04B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Finish plating | None |
| Hose size | -4 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 1.100 |
| Product length mm | 27.940 |
| Product width in | 0.720 |
| Product width mm | 18.288 |
| Reusable socket hex IN | 0.670 |
| Reusable socket hex MM | 17.018 |
| Series | Winner 2-Piece |