Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.035 |
| A dimension MM | 26.289 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00TM0-08Z |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 1.035 |
| Product length mm | 26.289 |
| Product material | Carbon steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Series | Winner 2-Piece |
| Thread sealant | No |