Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.960 |
| A dimension MM | 24.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 05704B-C02 |
| Construction Style | Reusable |
| Drop dimension IN | 0.700 |
| Drop dimension MM | 17.80 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hose cut off factor IN | 0.500 |
| Hose cut off factor MM | 12.700 |
| Hose size | -2 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.970 |
| Product height mm | 24.638 |
| Product length in | 0.860 |
| Product length mm | 21.844 |
| Product material | Brass |
| Product width in | 0.440 |
| Product width mm | 11.176 |
| Series | 057 B |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522083874 |
![Hose Fittings 05704B-C02 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213881%2FID432878390044-0101_preview.jpg&w=1920&q=75)