Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.460 |
| A dimension MM | 37.084 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05705B-104-BG |
| Construction Style | Reusable |
| End size 1 | -10 |
| Hose cut off factor IN | 0.562 |
| Hose cut off factor MM | 14.274 |
| Hose size | -4 |
| Inside diameter IN | 0.253 |
| Inside diameter MM | 6.426 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product material | Brass |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | 057 B |
| Thread size 1 | 1/4-18 NPTF |
![Hose Fittings 05703B-102 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213878%2FID432878376039-0101_preview.jpg&w=1920&q=75)